Eaton xComfort IKA LV systems Final Distribution Boards. IKA industrial distribution board, UV-stable, IP65 + clamps, 1/18-ST-UV
Product Name |
Eaton xComfort IKA industrial series
|
Catalog Number |
174193
|
EAN |
4015081706556
|
Product Length/Depth |
145 mm
|
Product Height |
286 mm
|
Product Width |
418 mm
|
Product Weight |
1.96 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 60670-24
EN 62208 |
Model Code |
IKA-1/18-ST-UV
|
Type |
|
Application |
|
Color |
Light gray (RAL 7035)
Gray |
Voltage rating at AC |
415 V AC
|
Frequency rating of contacts |
50 Hz
|
Closure type |
Other
|
Enclosure material |
Plastic
|
Width in number of modular spacings |
18
|
Mounting method |
Surface mounted (plaster)
DIN-rail Surface mounting |
Material |
Polycarbonate (plastic)
|
Degree of protection |
IK08 (impact resistance)
IP65 |
Number of module space units per row |
18
|
Number of rows |
1
|
Terminal type |
Screw terminals
|
PE and N terminal number and cross section |
PE: 8 x (2.5 mm² - 6 mm²) + 8 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
N: 8 x (2.5 mm² - 6 mm²) + 8 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²) |
Built-in depth |
70 mm
|
Built-in height |
0 mm
|
Built-in width |
0 mm
|
Internal depth |
60 mm
|
Cable entry postion |
Metric cable entries on top and bottom, side, back plate
|
Cover/door color |
Transparent
|
Cover/door model |
With notch
|
Cover/door type |
Door
Single |
Module rack type |
Single-rail
|
Protective shrouding material |
Plastic
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
27 W
|
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
54 W
|
Ambient operating temperature details |
-25 °C - 40 °C
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
1000 h of UV exposure as per ISO 4892-2; meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
10.2.6 Mechanical impact |
IK08
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP65
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
10.9.3 Impulse withstand voltage |
3.3 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
Features |
UV resistant
|
Fitted with: |
Basic device
Device support rails Neutral-/protective conductor terminal Reserve section cover 6 space units Sealing caps Current circuit designation Locking screws can be sealed |
Functions |
Basic device
Extension possible Sealable |
Protection class |
II (totally insulated)
|
RAL-number |
7035
|
Special features |
|
Used with |
Basic device
IKA industrial distribution board Installation distribution board |