Download document () of 20

174271
Model code: XSFB06506

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=650x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174271
EAN
4015081707331
Product Length/Depth
576 mm
Product Height
240 mm
Product Width
651 mm
Product Weight
15.9 kg
Compliances
RoHS conform
Model Code
XSFB06506

Product specifications

Features
Connectable
Mounting plate depth-adjustable
EMC-version
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.