Download document () of 20

174300
Model code: XLSD5GS2065

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, left or right-hinged, HxW = 2000 x 650mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
174300
EAN
4015081707621
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
642 mm
Product Weight
28 kg
Compliances
RoHS conform
Model Code
XLSD5GS2065

Product specifications

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.