Download document () of 20

177092
Model code: XAS40-W

Eaton xEnergy Main LV systems LV switchgear. Cover ACB cutout IZMX40 widthdrawable

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177092
EAN
4015081715350
Product Length/Depth
10 mm
Product Height
434 mm
Product Width
394.5 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XAS40-W

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.