Download document () of 20

177093
Model code: XMN4W04M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate;NZM4; 3p;withdrawable unit; W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177093
EAN
4015081715367
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
314 mm
Product Weight
3.86 kg
Compliances
RoHS conform
Model Code
XMN4W04M

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification