Download document () of 20

177097
Model code: XMN4F0802M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, 2xNZM4, 4p, fixed version, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177097
EAN
4015081715404
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
689 mm
Product Weight
10.35 kg
Compliances
RoHS conform
Model Code
XMN4F0802M

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification