Download document () of 20

178323
Model code: XSDFCRV42004

Eaton xEnergy Main LV systems LV switchgear. Cable area door, ventilated, IP42, MCC, right, HxW=2000x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178323
EAN
4015081736577
Product Length/Depth
34 mm
Product Height
1940 mm
Product Width
422 mm
Product Weight
18 kg
Compliances
RoHS conform
Model Code
XSDFCRV42004

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.