Download document () of 20
Discontinued

179671
Model code: XV-313-70-B00-A00-1C

Eaton XV-313 Rear mounting control panel; 24VDC;7 Inches PCT-Displ.;1024x600;2xEthernet;1xRS232;1xRS485;1xCAN;1xSD slot;PLC function can be fitted by user

General specifications

Product Name
Eaton XV-313 Touch panel
Catalog Number
179671
EAN
7640130098800
Product Length/Depth
209 mm
Product Height
55.7 mm
Product Width
151 mm
Product Weight
0.8 kg
Certifications
EN 50178
CE
EMC according to 2014/30/EU
UL
UL 61010-2-201
CUL
IEC/EN 61131-2
UL File No.: E205091
Certified by UL for use in Canada
DNV GL
Model Code
XV-313-70-B00-A00-1C

Product specifications

Type
Control panel with PLC for rear mounting
Features
Fanless CPU and system cooling, natural convection-based passive cooling
Ethernet interface
RS485
Target and web visualization
Portrait format
Slot for SD card
USB device
RS232
USB Host
Operating System Windows Embedded Compact 7 pro
Integrated Runtime visualization software license
CAN
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Message system (incl. buffer and confirmation)
Recipes
SW interfaces
Color display
Printer output
1 x USB device (built-in interface)
1 x RS485 (built-in interface)
1 x Ethernet 10/100 Mbps (built-in interfaces)
Message indication
1 x CANopen®/easyNet (built-in interfaces)
1 x RS232 (built-in interface)
1 x USB host 2.0 (built-in interface)
Fuse type
Built-in fuse (not accessible)
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Cold to EN 60068-2-1
Enclosure material
Insulated material
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
181.5 mm
Product category
HMI-PLC (integrated SPS function)
Resolution
  • 1024 x 600 px
  • WSVGA
Air pressure
795 - 1080 hPa (operation)
Display size
16:9
153.6 x 90.0 mm
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
50.1 mm
Equipment heat dissipation, current-dependent Pvid
14.4 W
Front height
125.6 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Operating system
Windows Embedded Compact 7 Pro
Software
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
XSOFT-CODESYS, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
Emitted interference
According to IEC/EN 61000-6-4
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Rear mounting
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Display contrast ratio
850:1
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Interference immunity
According to EN 61000-6-2
Display type
TFT
Anti-glare tempered glass without bezel
Color display, TFT, anti-glare
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Degree of protection
NEMA 4X
NEMA 12
IP20, rear (according to EN 60529-1)
Luminance intensity
400 cd/m²
Degree of protection (front side)
NEMA 12
IP65
Number of colors of the display
16777216
Vibration resistance
5 - 9 Hz, ± 3.5 mm
60 - 150 Hz, ± 2 g
9 - 60 Hz, ± 0.15 mm
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Memory
NVRAM: 128kByte Retain
DRAM: 512 MByte RAM
Flash: 1 GByte SLC
SD card, Type: SDSC, SDHC (external memory)
Functions
Process default value (input) possible
Process value representation (output) possible
Additional software components, loadable
Touch technology
Multi-touch touch panel touch sensor
Projected Capacitive Touch (PCT)
Capacitive multitouch
Model
Plastic enclosure and glass panel in aluminum mounting frame
Interfaces
USB 2.0 host (not galvanically isolated)
USB 2.0 device (not galvanically isolated)
10/100 Mbps Ethernet connection
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
7 in
Static heat dissipation, non-current-dependent Pvs
14.4 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
Potential isolation
Power supply: no
Power consumption
Max. 14.4 W
14 W typ.
11.9 W
Protocol
CAN
MODBUS
TCP/IP
EtherNet/IP
EtherCAT
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, 11 ms, Mechanical

Export product specification