Download document () of 20

183800
Model code: IZMX40H4-P25W-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 4p, 2500A, 105 kA, P measurement, IEC, Withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183800
EAN
4015081795369
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
86 kg
Compliances
IEC/EN 60947
IEC
RoHS conform
Model Code
IZMX40H4-P25W-1

Export product specification