Download document () of 20

184142
Model code: IZMX-PXR-PTM-1

Eaton Moeller series IZMX/INX - ACB. External voltage module for PXR

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184142
EAN
4015081783397
Product Length/Depth
151 mm
Product Height
101 mm
Product Width
101 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
IZMX-PXR-PTM-1

Delivery program

Type
Accessory
Special features
  • The external voltage transformer module can be mounted on a DIN-rail or with screws.
  • It delivers the voltage signal to the P trip block so that all measurements can be calculated and displayed.
  • Suitable for a maximum of 16 P trip blocks.
Used with
IZMX40…-P…
IZMX16…-P…

Technical Data - Electrical

Control voltage operating range
≤ 690 V AC

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Options / accessories trip blocks
Accessory
Other
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.