Download document () of 20

184651
Model code: XPRCCV0225035

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, cover, XR-MCCB, 0225035

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184651
EAN
4015081786855
Product Length/Depth
19 mm
Product Height
215 mm
Product Width
270 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
XPRCCV0225035

Product specifications

RAL-number
0
Color
Stainless steel
Material
Metal
Mounting position
In the field
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.