Download document () of 20

184712
Model code: XSDRCV320035

Eaton xEnergy Main LV systems LV switchgear. Cable connection area door, ventilated, for HxW = 2000 x 350 mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184712
EAN
4015081787463
Product Length/Depth
50 mm
Product Height
1940 mm
Product Width
337 mm
Product Weight
14.7 kg
Compliances
RoHS conform
Model Code
XSDRCV320035

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.