Download document () of 20

192388
Model code: EMS2-RO-T-9-SWD

Eaton Moeller® series EMS2 Reversing starter, 24 V DC, 1,5 - 7 (AC-53a), 9 (AC-51) A, Push in terminals, SmartWire-DT slave

General specifications

Product Name
Eaton Moeller® series EMS2 Reversing starter
Catalog Number
192388
EAN
4015081930852
Product Length/Depth
114.5 mm
Product Height
99 mm
Product Width
22.5 mm
Product Weight
0.297 kg
Certifications
UL508
IEC/EN 60947-4-2
UL File No.: E338590
UL Category Control No.: NLDX, NLDX7
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
CE marking
UL listed
Certified by UL for use in Canada
UL report applies to both US and Canada
Model Code
EMS2-RO-T-9-SWD

Features & Functions

Functions
For connecting to SmartWire-DT for expanded diagnostics
Reversing start
Temperature compensated overload protection
Motor protection
DOL starting
Automatic reset
Display of Device Type
Manual reset
Display of Motor current in %
Display of Operating direction feedback
Operating the motor starter
Display of Operational readiness
Display of Overload prewarning
Display of Set short-circuit release value
Display of Thermal motor image in %
Display of Trip indications (overload, phase failure, etc.)

General

Class
CLASS 10 A
Connection to SmartWire-DT
Yes
Degree of protection
IP20
NEMA Other
Model
Reversing starter
Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Mounting position
Vertical
Motor feeder at bottom
Overload release current setting - min
1.5 A
Overload release current setting - max
9 A
Product category
Electronic motor starter
Protocol
Other bus systems
Residual ripple
≤ 5 % (input voltage)
Terminal capacity
0.2 - 2.5 mm², Main cables, Push-in terminals
Terminal capacity (AWG)
24 - 14, Push-in terminals
Type
Reversing starter (complete device)
Voltage type
DC

Climatic environmental conditions

Ambient operating temperature - min
-5 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
80 °C

Electro magnetic compatibility

Radio interference class
Class A (EN 61000-6-3, emitted interference, radiated)
EN 55011

Electrical rating

Inrush current
120 mA (draw)
Rated conditional short-circuit current (Iq), type 2, 380 V, 400 V, 415 V
0 A
Rated control supply current Is
60 mA
Rated control supply voltage
19.2 - 30 V DC
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V
Rated operational current (Ie)
9 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
6.5 A
Rated operational current (Ie) at AC-51
9 A
Rated operational current (Ie) at AC-53A - max
7 A
Rated operational power at AC-3, 220/230 V, 50 Hz
1.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
3 kW
Rated operational power at AC-53A, 380/400 V, 50 Hz
3 kW
Rated operational voltage
42 - 550 V
500 V AC
Switching level
-3 - 9.6 V DC, Switching level "Low", Actuating circuit (ON, L, R)
< 5 V DC, Switching level "confirm Off", Actuating circuit (ON, L, R)
19.2 - 30 V DC, Switching level "High", Actuating circuit (ON, L, R)

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Design verification

Equipment heat dissipation, current-dependent Pvid
12 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
9 A
Static heat dissipation, non-current-dependent Pvs
2 W
Heat dissipation details
If necessary, Allow for derating
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification