Download document () of 20

193180
Model code: BP-O-1100/11-EP-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP31, EP, WxHxD=1100x1160x250mm, white, twist lock

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193180
EAN
9010238008410
Product Length/Depth
250 mm
Product Height
1160 mm
Product Width
1100 mm
Product Weight
36.2 kg
Compliances
RoHS conform
Model Code
BP-O-1100/11-EP-W

Product specifications

Type
Basic device
Features
Mounting plate depth-adjustable
EMC-version
Connectable
Surface finishing
Powder coating
Degree of protection
IP31
IK08 (impact resistance)
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
9016
Material
Sheet steel
Steel
Mounting method
Wall fastening
Surface mounting
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
2
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification