Download document () of 20

193921
Model code: BPZ-FP-S-400/050-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front blanking plate, BPZ-FP-..-BL. Width 400 mm, height 50mm, steel plate, powder-spray painted, RAL7035

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193921
EAN
9010238042605
Product Length/Depth
15 mm
Product Height
55 mm
Product Width
325 mm
Product Weight
0.42 kg
Compliances
RoHS conform
Model Code
BPZ-FP-S-400/050-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification