Download document () of 20

196321
Model code: XLMFGC054

Eaton xEnergy Light LV systems LV switchgear. Front plate, blind, HxW= 50 x 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196321
EAN
9008790954450
Product Length/Depth
40 mm
Product Height
48 mm
Product Width
323 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
XLMFGC054

Product specifications

Number of height units
1
Suitable for enclosure building height
50 mm
Suitable for enclosure building width
400 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.