Download document () of 20

196360
Model code: XLFN14HF158

Eaton xEnergy Light LV systems LV switchgear. Front plate for NZM1, HxW= 150 x 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196360
EAN
9008790954832
Product Length/Depth
40 mm
Product Height
148 mm
Product Width
723 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XLFN14HF158

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.