Eaton Systeem 55 LV systems Final Distribution Boards. System 55 conduit inlet 154mm 6x16 2x16-19mm
| Product Name |
Eaton Systeem 55 cable flange
|
| Catalog Number |
1965604
|
| EAN |
8711426847576
|
| Product Length/Depth |
270 mm
|
| Product Height |
50 mm
|
| Product Width |
158 mm
|
| Product Weight |
0.22 kg
|
| Compliances |
RoHS conform
|
| Model Code |
HJ5945
|
| Special features |
Accessories and fittings
Pipe entry
Pipe inserts for door opening 154 mm
With emissions places
|
| Type |
Accessories and fittings
|
| Number of conduit lead-ins |
8
|
| Suitable for cable diameter - max |
16 mm
|
| Suitable for cable diameter - min |
16 mm
|
| Suitable for |
6 x diam. 16 - 19 mm + 2 x diam. 16 - 19 mm
|
| For tube diameter |
Other
|