Download document () of 20

196878
Model code: XLACF04

Eaton xEnergy Light LV systems LV switchgear. Frontplate (Set) for cable room, for modulewidth 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196878
EAN
9008790993305
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
907 mm
Product Weight
23.01 kg
Compliances
RoHS conform
Model Code
XLACF04

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.