Download document () of 20

196SA

Eaton Crouse-Hinds series three-piece conduit coupling, Rigid/IMC, Aluminum, Concrete tight, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series three-piece conduit coupling
Catalog Number
196SA
UPC
662277113403
Product Length/Depth
3.75 in
Product Height
2.59 in
Product Width
3.75 in
Product Weight
0.95 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Concrete tight
Material
Aluminum
Conduit type
Rigid/IMC
Trade size
2-1/2"
Style
Three-piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.