Download document () of 20

199472
Model code: MSFAD-25-PI

Eaton Moeller® series MSF Adapter, 25 A, Pole 3, For use with PKZM0…-PI, PKE32…-PI

General specifications

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
199472
EAN
4015081978786
Product Length/Depth
160 mm
Product Height
65 mm
Product Width
45 mm
Product Weight
0.143 kg
Certifications
CE
Model Code
MSFAD-25-PI

Product specifications

Special features
Terminal capacity: 4 mm² (AWG 12)
Type
Busbar adapter
Adapter width
45 mm
Busbar distance
60 mm
Busbar thickness - max
2 mm
Busbar thickness - min
2 mm
Nominal current
25 A
Number of DIN rails
1
Rail width
24 mm
Voltage rating at AC
690 V
Number of poles
Three-pole
Electric connection type
3 conductors AWG 12
Mounting rail armament
1 mounting rail
Rated operation current (Ie)
25 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.