Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable gland, M32, RAL 7035, IP68
Product Name |
Eaton xEffect Accessories cable gland metric
|
Catalog Number |
206912
|
EAN |
4015082069124
|
Product Length/Depth |
70 mm
|
Product Height |
30 mm
|
Product Width |
30 mm
|
Product Weight |
0.037 kg
|
Compliances |
RoHS conform
|
Model Code |
V-M32
|
Used with |
NYM 10 mm² (5x)
Cable glands |
Pollution degree |
3
|
Surface finishing |
RAL 7035, light gray
|
Special features |
|
Type |
General switchboard accessory
|
Chemical resistance |
Resistant against: acetone, petrol, paraffin, diesel, grease, oil, solvent for paints and varnishes
|
Material |
Plastic
Polyamide Halogen free |
Color |
Gray
|
Nominal thread size Metric/PG |
32
|
Nominal thread size inch/gas pipe thread |
Other
|
Pitch thread |
1.5 mm
|
Thread Length |
12 mm
|
Wrench width |
50 mm
|
Hexagon angular dimension |
0 mm
|
Suitable for cable diameter - max |
21 mm
|
Suitable for cable diameter - min |
13 mm
|
Material quality |
Polyamide (PA)
|
Surface protection |
Untreated
|
Degree of protection (IP) |
IP68
|
Model |
Straight
|
Type of sealing |
Cut-out ring
|
For ex-zone gas |
None
|
For ex-zone dust |
None
|
Overvoltage category |
III
|
Temperature resistance |
-20 °C - 100 °C, short-time up to approx. 120 °C
|
Fitted with: |
Locknut
Strain Relief |
Flammability characteristics (UL) |
V2 (UL94)
|
Lamp type included |
Halogen Free
|
Flame retardant |
Glow wire test 750 °C according to EN 60695-2-11
|
Thread type |
Metric
|
Protection, proofing and resistance |
Shock Resistant
|
Accessory/spare part type |
Cable management
|
Stress fracture risk |
Low
|
Opening diameter |
32.5 mm
|
Operating temperature - max |
120 °C
|
Operating temperature - min |
-20 °C
|
Outer cable diameter - max |
21 mm
|
Outer cable diameter - min |
13 mm
|
RAL-number |
7035
|
Cable entry type |
M32
|