Download document () of 20

20GN02

Gauge piece, LV, 20 A, AC 400 V, D02, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
20GN02
EAN
5027590467865
Product Length/Depth
11.5 mm
Product Height
16.6 mm
Product Width
16.6 mm
Product Weight
0.82 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical data

Amperage Rating
20 A

Product specification

Application
E18

Export product specification