Download document () of 20

217444
Model code: M22-ES-SA(*)-*

Eaton Moeller® series M22 Spare key SA

General specifications

Product Name
Eaton Moeller® series M22 individual key
Catalog Number
217444
Product Length/Depth
3 mm
Product Height
48 mm
Product Width
22 mm
Product Weight
0.007 kg
Certifications
UL/CSA certification not required
Model Code
M22-ES-SA(*)-*

Product specifications

Accessory/spare part type
Spare part
Connection to SmartWire-DT
No
Degree of protection
None
Electrical accessory type
Other
Mechanical accessory type
Key
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.