Download document () of 20

220228
Model code: H-B3-PKZ4

Eaton Moeller® series PKZ4 Shroud for unused terminal, Protection against direct contact., For covering unused terminals on three-phase busbar link B3...-PKZ4

General specifications

Product Name
Eaton Moeller® series PKZ4 Accessory Shroud for unused terminal
Catalog Number
220228
EAN
4015082202286
Product Length/Depth
40 mm
Product Height
9 mm
Product Width
35 mm
Product Weight
0.005 kg
Certifications
CSA Class No.: 3211-06
CSA File No.: 165628
UL File No.: E36332
UL Category Control No.: NLRV
UL
IEC/EN 60947-4-1
CSA-C22.2 No. 14
CSA
CE
UL 508
Model Code
H-B3-PKZ4

Features & Functions

Functions
For covering unused terminals on three-phase commoning link B3...-PKZ4

General information

Accessory/spare part type
Cover
Product category
Accessories
Product category
Accessories
Protection
Protection against direct contact

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification