Download document () of 20

229413
Model code: NZM-XCM

Eaton Moeller series NZM Shunt release, for capacitor unit

General specifications

Product Name
Eaton Moeller series NZM Shunt release
Catalog Number
229413
EAN
4015082294137
Product Length/Depth
100 mm
Product Height
114 mm
Product Width
74 mm
Product Weight
0.48 kg
Compliances
IEC
RoHS conform
Model Code
NZM-XCM

Product specifications

Used with
NZM2(-4), N(S)2(-4)
NZM3(-4), N(S)3(-4)
NZM1(-4), N(S)1(-4)
NZM4(-4), N(S)4(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Frame
NZM1/2/3/4
Pollution degree
3
Number of contacts (normally open contacts)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
230 V
Voltage rating at AC
230 V AC
Suitable for
Off-load switch
Voltage type
DC
Overvoltage category
III
Rated operation current (Ie)
< 10 mA
3 A
Terminal capacity (solid/flexible conductor)
20 - 14 AWG (1x) with ferrule
0.5 mm² - 2.5 mm² (1x) for undervoltage releases, off-delayed with ferrule
0.5 mm² - 2.5 mm² (1x) at shunt release with ferrule
20 - 16 AWG (2x) with ferrule
Type
  • Accessory
  • Shunt release
  • Shunt release for capacitor unit
Special features
  • Capacitor unit 230 V 50/60 Hz in conjunction with NZM...-XA208-250 AC/DC shunt release
  • Enclosure: degree of protection IP20
  • not UL/CSA approved
  • Enables the safe use of circuit-breakers as mesh network circuit-breakers in the range from 0 – 110 % Un with constant switch-off time of 40 ms.
  • If the mains voltage is absent, the installed capacitor supplies power for actuating the shunt release for at least 12 hours.
  • The configuration of the capacitor unit is undertaken independently of the circuit-breaker.
  • Connect capacitor unit to the supply side!
  • Engineering Guidelines: Connect a standard auxiliary contact as N/O in series with the shunt release!
  • Standard auxiliary contact not included as standard.
Rated impulse withstand voltage of auxiliary contacts
8000 V
Rated impulse withstand voltage of main contacts
8000 V
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0

Export product specification