Download document () of 20

25H07C

Eaton Bussmann series low voltage british standard fuse, 25A, AC 600 V, DC 250 V, HRCII-C, 14 x 85 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
25H07C
EAN
5027590470209
UPC
051712589024
Product Length/Depth
87 mm
Product Height
30 mm
Product Width
138 mm
Product Weight
19.15 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
25 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.