Photo is representative
Download
Eaton Crouse-Hinds series conduit reducer, Rigid/IMC conduit, End 1: 1" NPT, End 2: 3/4" NPT, Steel
Product Name |
Eaton Crouse-Hinds series conduit reducer
|
Catalog Number |
260
|
UPC |
784564102607
|
Product Length/Depth |
2.61 in
|
Product Height |
0.59 in
|
Product Width |
0.99 in
|
Product Weight |
0.07 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Steel
|
Conduit type |
Rigid/IMC
|
End 1 Size |
1"
|
End 1 Type |
NPT
|
End 2 Size |
3/4"
|
End 2 Type |
NPT
|