Download document () of 20

263954
Model code: ZV-L2/L3-80A-36

ZV Plug-in Busbar System 80A, Connection Angle L2/L3-80A-36

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263954
EAN
4015082639549
Product Length/Depth
35 mm
Product Height
15 mm
Product Width
12 mm
Product Weight
0.24 kg
Compliances
RoHS conform
Model Code
ZV-L2/L3-80A-36

Product specifications

Surface protection
Silver-plated
Nominal current
80 A
Model
Profile
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.