Download document () of 20

263963
Model code: ZV-KSBI-3TE/S

Eaton Distribution parts. Busbars, for SPC, 3HP, S

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263963
EAN
4015082639631
Product Length/Depth
52.5 mm
Product Height
15 mm
Product Width
18 mm
Product Weight
0.026 kg
Compliances
RoHS conform
Model Code
ZV-KSBI-3TE/S

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
5
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
3
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
400 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.