Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, on the right side, red, size 2
Product Name |
Eaton Moeller series NZM operating element
|
Catalog Number |
266657
|
EAN |
4015082666576
|
Product Length/Depth |
190 mm
|
Product Height |
110 mm
|
Product Width |
120 mm
|
Product Weight |
0.989 kg
|
Compliances |
UL/CSA
IEC RoHS conform |
Certifications |
UL489
CE marking CSA (File No. 22086) IEC60947 UL (File No. E140305) UL (Category Control Number DIHS) CSA-C22.2 No. 5-09 CSA (Class No. 1437-01) CSA certified UL listed |
Model Code |
NZM2-XSR-R
|
Used with |
N(S)2(-4)
NZM2(-4) PN2(-4) |
Features |
Actuation of the switch on the control panel side wall
Red-yellow for emergency switching off Lockable Switch mounting on mounting plate |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Red
|
Fitted with: |
Black and yellow lightning symbol
NZM...-XV4 extension shaft External warning plate/marking plate in German/English Door coupling rotary handle Extension shaft Padlock |
Frame |
NZM2
|
Activation type |
Actuation on the right
|
Suitable for |
Switch disconnector
Power circuit breaker Emergency stop |
Cover/door type |
Door interlock lockable in the 0 position using up to 3 padlocks on the handle
|
Type |
|
Special features |
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |