Download document () of 20

271068
Model code: Z-GSV-16/3P+3N

Eaton Distribution parts. Phase busbar, 4-phases, 16qmm, fork connector+pin, 1m

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271068
EAN
4015082710682
Product Length/Depth
28.5 mm
Product Height
23 mm
Product Width
1000 mm
Product Weight
0.79 kg
Compliances
RoHS conform
Model Code
Z-GSV-16/3P+3N

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Other
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
3
Number of phases
4
Pitch dimensions
26.7 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
0 kA
Suitable for
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.