Download document () of 20
Discontinued

272943
Model code: PLSM-B8/4-AU

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 8 A, 4p, characteristic: B

General specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272943
EAN
4015082729431
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
70 mm
Product Weight
0.418 kg
Compliances
RoHS conform
Model Code
PLSM-B8/4-AU

Product specifications

Amperage Rating
8 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
4
Number of poles (total)
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.