Download document () of 20

275200
Model code: BEL01

Eaton xEnergy Basic LV systems Low voltage switchgear. Fastening element for conductive connection, pre-mounted, green, pairs

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275200
EAN
4015082752002
Product Length/Depth
140 mm
Product Height
25 mm
Product Width
90 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
BEL01

Product specifications

Type
Additional equipment
Color
Green
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification