Download document () of 20

275445
Model code: KT-3

Eaton xEnergy Basic LV systems Low voltage switchgear. KT-3 terminal support, horizontal

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275445
EAN
4015082754457
Product Length/Depth
40 mm
Product Height
15 mm
Product Width
42 mm
Product Weight
0.006 kg
Compliances
RoHS conform
Model Code
KT-3

Product specifications

Used with
Terminal support bars
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
General
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification