Download document () of 20

276290
Model code: Z-IS/AK-1TE

Eaton Distribution parts. Terminal shroud cap, 1HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
276290
EAN
4015082762902
Product Length/Depth
17.5 mm
Product Height
19 mm
Product Width
11 mm
Product Weight
0.145 kg
Compliances
RoHS conform
Model Code
Z-IS/AK-1TE

Product specifications

Used with
Terminal shroud
Features
Accessories for miniature circuit-breaker
Halogen free
Accessory/spare part type
Terminal covers
Color
White
Gray
Degree of protection
IP20
IK00
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Utilization
Other
RAL-number (Akin)
7035
Material
Plastic
Model
Other
Fastening type
Other
Imprint/indication
None
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.