Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, black, handle+switch, size 4
| Product Name |
Eaton Moeller series NZM operating element
|
| Catalog Number |
279399
|
| EAN |
4015082793999
|
| Product Length/Depth |
230 mm
|
| Product Height |
130 mm
|
| Product Width |
230 mm
|
| Product Weight |
1.716 kg
|
| Compliances |
UL/CSA
IEC RoHS conform |
| Certifications |
UL listed
CSA (Class No. 1437-01) IEC60947 CSA-C22.2 No. 5-09 UL489 UL (Category Control Number DIHS) UL (File No. E140305) CSA (File No. 22086) CSA certified CE marking |
| Model Code |
NZM4-XTVDV-0
|
| Used with |
NZM4(-4), N(S)4(-4)
|
| Features |
Standard: black / gray
Lockable |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Fitted with: |
Padlock
Extension shaft |
| Frame |
NZM4
|
| Suitable for |
Switch disconnector
Power circuit breaker |
| Cover/door type |
Door can be opened in OFF
Door interlock not defeated in the locked OFF and ON positions Door interlock can be modified in the unlocked ON position Door interlock can be modified such that it can be defeated from the outside using a screwdriver |
| Lock number |
Double lockable
|
| Locking facility |
Lockable on the handle on the switch using up to 3 padlocks
Modifiable on handle in I position as well With door interlock |
| Type |
Door coupling rotary handle
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP66
4X. 12 |