Download document () of 20

284179
Model code: XPSS2008

Eaton xEnergy Main LV systems LV switchgear. Partition, section/section, form 3b, HxD=2000x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284179
EAN
4015082841799
Product Length/Depth
1920 mm
Product Height
35 mm
Product Width
700 mm
Product Weight
17.8 kg
Compliances
RoHS conform
Model Code
XPSS2008

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 2b
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a
Internal separation form 4b

Export product specification