Download document () of 20

285510
Model code: XSMSV1008

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, PIFT, main busbar rear, W=1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285510
EAN
4015082855109
Product Length/Depth
2000 mm
Product Height
60 mm
Product Width
230 mm
Product Weight
22 kg
Compliances
RoHS conform
Model Code
XSMSV1008

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.