Download document () of 20

285558
Model code: PFR-W-20

Eaton Moeller series NZM Current transformer for earth-leakage circuit-breaker, inner diameter 21mm

General specifications

Product Name
Eaton Moeller series NZM Current transformer
Catalog Number
285558
EAN
4015082855581
Product Length/Depth
80 mm
Product Height
45 mm
Product Width
80 mm
Product Weight
0.085 kg
Compliances
RoHS conform
Certifications
IEC
Model Code
PFR-W-20

Product specifications

Voltage rating
690 V AC 50/60 Hz
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM1/2/3/4
Mounting Method
With top-hat rail 1 - 4 mm
Wall thickness:
Without top-hat rail (CPU) 1 - 6 mm
2 x 22.5 mm, display fixed with 2 fixing rings.
Transformer opening diameter
20 mm
Power on-delay time - max
0 ms
Power on-delay time - min
0 ms
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Voltage rating of relay contact
690 V (50/60 Hz)
Type
Accessory Earth-fault releases, transformer Voltage release
Special features
In combination with PFR residual current relay not UL/CSA approved
Rated control supply voltage (Us) at DC - min
0 V
Rated fault current - max
0 A
Rated fault current - min
0 A
Rated operating voltage (Ue) - max
0 V

Export product specification