Download document () of 20

286685
Model code: BPZ-FP-600/200-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=200x600mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
286685
EAN
4015082866853
Product Length/Depth
35 mm
Product Height
205 mm
Product Width
525 mm
Product Weight
1.35 kg
Compliances
RoHS conform
Model Code
BPZ-FP-600/200-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification