Download document () of 20

290172
Model code: Z-FW-LPD/MO

Eaton Distribution parts. Restarting device-set, 24-48VDC, 6HP, LPD

General specifications

Product Name
Eaton Distribution parts
Catalog Number
290172
EAN
4015082901721
Product Length/Depth
80 mm
Product Height
77.3 mm
Product Width
123.4 mm
Product Weight
0.324 kg
Compliances
RoHS conform
Model Code
Z-FW-LPD/MO

Product specifications

Used with
Restarting device - pre-assembled kits
Accessory for residual current circuit breaker
Accessory for miniature circuit breaker
Accessory
Accessory/spare part type
Restarting device
Equipment heat dissipation, current-dependent
0 W
Mounting method
For fitting on right to: CLS6, PFIM, PFHM-4p, dRCM, Z-A40, PFR, Z-MS
Additional equipment required
Monitoring unit with automatic reclosing
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Assembly width
6 TE
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Rated operational current for specified heat dissipation (In)
0 A
Voltage type
DC
Functions
With auto test for earth leakage function
Monitoring unit with automatic reclosing
Device fitting
Universal
Type
  • Accessory
  • Accessory for miniature circuit breaker
  • Accessory for residual current circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
48 V
Rated switch current
0 A
Static heat dissipation, non-current-dependent
0.8 W
Suitable for current of main contact unit - max
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.