Download document () of 20

292459
Model code: BP-DT-600/15-W

Eaton xEnergy Basic LV systems Low voltage switchgear. White door with inspection window, 600/15-W

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292459
EAN
4015082924591
Product Length/Depth
45 mm
Product Height
1510 mm
Product Width
615 mm
Product Weight
4.1 kg
Compliances
RoHS conform
Model Code
BP-DT-600/15-W

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel/plastic
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification