Download document () of 20

293597
Model code: BPZ-DINR46-1000

Eaton xEnergy Basic DIN rigid busbar, for W = 1000 mm, 46 SU

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
293597
EAN
4015082935979
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
890 mm
Product Weight
0.33 kg
Compliances
RoHS conform
Model Code
BPZ-DINR46-1000

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Aluminum
Model
Support rail
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment
Number of module space units (total)
46

Export product specification