Download document () of 20

2BX

Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger, EMT and rigid/IMC, 1" EMT conduit size, Steel, 1" rigid conduit size, With extruded hole and bolt

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger
Catalog Number
2BX
UPC
662277020633
Product Length/Depth
1.25 in
Product Height
2.44 in
Product Width
1.25 in
Product Weight
0.11 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
With extruded hole and bolt
Material
Steel
Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1"
Rigid conduit size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.