Download document () of 20

3-4918-301A
Model code: DG1-35416FN-C00C

Eaton DG1 Variable frequency drive, 600 V AC, 3-phase, 416 A, 250 kW, IP00, DC link choke

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
3-4918-301A
EAN
4015081941940
Product Length/Depth
561 mm
Product Height
980 mm
Product Width
1037 mm
Product Weight
410 kg
Certifications
UL
Safety requirements: IEC/EN 61800-5
CUL
IEC/EN 61800-3
C-Tick
UL Category Control No.: NMMS, NMMS7
EAC
RoHS, ISO 9001
CE
Specification for general requirements: IEC/EN 61800-2
UkrSEPRO
UL File No.: E134360
Model Code
DG1-35416FN-C00C

Features & Functions

Features
Externally accessible fan
Temperature-controlled fan

General

Air volume capacity
2800 m³/h
Cable length
200 m, screened, maximum permissible, Motor feeder
C3 ≤ 10 m, Radio interference level, maximum motor cable length
Degree of protection
IP00
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Fitted with:
Radio interference suppression filter
Multi-line graphic display
IGBT inverter
DC link choke
Additional PCB protection
Internal DC link
Control unit
PC connection
Frame size
FS8
Mounting position
Vertical
Number of slots
2 (expansion)
Overvoltage category
III
Pollution degree
2
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: with external filter, for conducted emissions only
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Shock resistance
UPS drop test (for weights inside the UPS frame)
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
Suitable for
Branch circuits, (UL/CSA)
Vibration
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 2000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Apparent power at 690 V
549.8 kVA
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Efficiency
98.1 % (η)
Input current ILN at 110% overload
477 A
Input current ILN at 150% overload
433 A
Mains current distortion
28 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - min
525 V
Mains voltage - max
600 V
Operating mode
U/f control
Torque regulation
Sensorless vector control (SLV)
Speed control with slip compensation
Output frequency - min
0 Hz
Output frequency - max
400 Hz
Output voltage (U2)
600 V AC, 3-phase
690 V AC, 3-phase
Overload current IL at 110% overload
506 A
Overload current IL at 150% overload
624 A
Rated conditional short-circuit current (Iq)
65 kA
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
460 A
Rated operational current (Ie) at 150% overload
416 A
Rated operational power at 525 V, 50 Hz
250 kW
Rated operational power at 525 V, 50 Hz, 110% overload
315 kW
Rated operational power at 600 V, 50 Hz
315 kW
Rated operational power at 600 V, 50 Hz, 110% overload
355 kW
Rated operational voltage
600 V AC, 3-phase
690 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
2 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
2 kHz, 1.5 - 6 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Voltage rating - max
690 VAC

Motor rating

Assigned motor current IM at 525 V, 50 Hz, 110% overload
436 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
349 A
Assigned motor current IM at 600 V, 50 Hz, 110% overload
431 A
Assigned motor current IM at 600 V, 50 Hz, 150% overload
383 A
Assigned motor current IM at 690 V, 60 Hz, 110% overload
411 A
Assigned motor current IM at 690 V, 60 Hz, 150% overload
411 A
Assigned motor power at 690 V, 60 Hz
500 HP
Assigned motor power at 690 V, 60 Hz, 110% overload
500 HP

Apparent power

Apparent power at 600 V
478 kVA

Braking function

Braking resistance
2.5 Ω
Braking torque
Adjustable to 150 %, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Switch-on threshold for the braking transistor
1050 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
8
Number of outputs (analog)
2
Number of outputs (digital)
1
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)

Communication

Communication interface
PROFIBUS, optional
SmartWire-DT, optional
Modbus TCP, built in
DeviceNet, optional
BACnet MS/TP, built in
Ethernet IP, built in
CANopen®, optional
Modbus RTU, built in
Connection to SmartWire-DT
Yes
In conjunction with DXG-NET-SWD SmartWire DT module
Protocol
BACnet
CAN
DeviceNet
EtherNet/IP
MODBUS
Other bus systems
PROFIBUS
PROFINET IO
TCP/IP

Design verification

Equipment heat dissipation, current-dependent Pvid
7703 W
Rated operational current for specified heat dissipation (In)
416 A
Static heat dissipation, non-current-dependent Pvs
291 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.