Download document () of 20

303743
Model code: IZM-DEG-1

IZM-DEG-1. Door sealing frame

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303743
EAN
9010238192621
Product Length/Depth
457.2 mm
Product Height
469.9 mm
Product Width
114.3 mm
Product Weight
1.271 kg
Compliances
RoHS conform
Model Code
IZM-DEG-1

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Others

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.