Download document () of 20

342

Eaton Crouse-Hinds series rigid/IMC knockout reducing washer, Steel, 3/4"-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout reducing washer
Catalog Number
342
UPC
784564103420
Product Length/Depth
1.12 in
Product Height
0.68 in
Product Width
0.86 in
Product Weight
0.01 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
Rigid/IMC
Trade size
3/4 in-1/2 in

Export product specification