Download document () of 20
To be discontinued

3S700IEC

Eaton 3S UPS IEC, 700 VA, 420 W, Input: C14, Outputs: (4) C13, (4) C13 surge only, Tower

A newer version of this product is available:

General specifications

Product Name
Eaton 3S UPS
Catalog Number
3S700IEC
Product Length/Depth
335 mm
Product Height
86 mm
Product Width
170 mm
Product Weight
3.8 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Battery

Runtime graph
Battery replacement
User replaceable
Battery quantity
1

Electrical output

Battery type
Sealed, lead-acid
Receptacle
(4) C13, (4) C13 surge only
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Output frequency
50/60 Hz
Topology
Offline

Electrical input

Input connection
C14
Input frequency range
46-70 Hz

Communications

Communication
USB port (HID compliant), cable supplied
Ethernet interface
No

Environmental

Altitude
2000 m
Noise level
<25 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-85% non-condensing

Additional specifications

Package contents
  • (2) IEC-IEC cables
  • USB cable
  • User manual
  • Safety instructions
Color
Black
Efficiency at max. load
98
Surge protection
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.