Download document () of 20

40071354537

Eaton GuideLed 30m Pictogram Down/Blank, ISO 7010

General specifications

Product Name
Eaton GuideLed SC Pictogram
Catalog Number
40071354537
EAN
4012539328926
Product Length/Depth
325 mm
Product Height
12 mm
Product Width
185 mm
Product Weight
0.62 kg
Certifications
CE

Product specifications

Viewing distance
30 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Double-sided
True
Direction
Other
Direction of the arrow
Down / Blind - ISO 7010
Number of sides
Double sided
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.